Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

Q7         TO-252                2220mil    1838.25mil       2220mil     1711.5mil       2130mil     1711.5mil  T        360.00 MOSFET-N       
R50        0603-SMT              2235mil   1420.433mil       2235mil       1385mil       2235mil       1385mil  T         90.00                
R48        0603-SMT              3435mil   1889.567mil       3435mil   1854.134mil       3435mil   1854.134mil  T         90.00 10K            
R47        0603-SMT          3889.567mil       1800mil       3925mil       1800mil       3925mil       1800mil  B        180.00 10K            
R46        0603-SMT              3445mil   1134.567mil       3445mil   1099.134mil       3445mil   1099.134mil  T         90.00 10K            
R45        0603-SMT          3914.567mil       1050mil       3950mil       1050mil       3950mil       1050mil  B        180.00 10K            
R44        0603-SMT              3445mil    389.567mil       3445mil    354.134mil       3445mil    354.134mil  T         90.00 10K            
R43        0603-SMT          3914.567mil        295mil       3950mil        295mil       3950mil        295mil  B        180.00 10K            
TP13       TP63                   100mil        300mil        100mil        300mil        100mil        300mil  T          0.00 GND            
TP12       TP63                  2685mil       1285mil       2685mil       1285mil       2685mil       1285mil  T          0.00 DRH5           
TP11       TP63                  2675mil        775mil       2675mil        775mil       2675mil        775mil  T          0.00 DRH4           
TP10       TP63                  2625mil        525mil       2625mil        525mil       2625mil        525mil  T          0.00 DRH3           
TP9        TP63                   500mil        625mil        500mil        625mil        500mil        625mil  T          0.00 DAC3           
TP8        TP63                   300mil        425mil        300mil        425mil        300mil        425mil  T          0.00 DAC2           
TP6        TP63                   100mil        625mil        100mil        625mil        100mil        625mil  T          0.00 DAC1           
R42        0603-SMT               525mil    789.567mil        525mil    754.134mil        525mil    754.134mil  T         90.00                
R41        0603-SMT           415.433mil       1910mil        380mil       1910mil        380mil       1910mil  T        360.00                
R40        0603-SMT               285mil    789.567mil        285mil    754.134mil        285mil    754.134mil  T         90.00                
R4         0603-SMT           415.433mil       1775mil        380mil       1775mil        380mil       1775mil  T          0.00                
R2         0603-SMT               100mil    789.567mil        100mil    754.134mil        100mil    754.134mil  T         90.00                
R1         0603-SMT           415.433mil       1640mil        380mil       1640mil        380mil       1640mil  T          0.00                
JMP3       JMP1X3                 500mil       1025mil        500mil       1125mil        500mil       1125mil  T        270.00 JMP1X3         
JMP2       JMP1X3                 300mil       1025mil        300mil       1125mil        300mil       1125mil  T        270.00 JMP1X3         
J12        OST_5P_3.5mm           150mil   1774.409mil        150mil   1498.819mil        150mil   1498.819mil  T         90.00 Header 5       
JMP1       JMP1X3                 100mil       1025mil        100mil       1125mil        100mil       1125mil  T        270.00 JMP1X3         
C7         0603-SMT           414.567mil       1965mil        450mil       1965mil        450mil       1965mil  T        180.00 1000 pf        
C6         0603-SMT               480mil    789.567mil        480mil    754.134mil        480mil    754.134mil  T         90.00 0.1 uF         
C5         0603-SMT           414.567mil       1830mil    379.134mil       1830mil    379.134mil       1830mil  T        360.00 1000 pf        
C4         0603-SMT           185.433mil       1375mil        150mil       1375mil        150mil       1375mil  T          0.00 0.1 uF         
C3         0603-SMT               330mil    789.567mil        330mil    754.134mil        330mil    754.134mil  T         90.00 0.1 uF         
C2         0603-SMT           414.567mil       1690mil    379.134mil       1690mil    379.134mil       1690mil  T        360.00 1000 pf        
C1         0603-SMT               145mil    789.567mil        145mil    754.134mil        145mil    754.134mil  T         90.00 0.1 uF         
R20        0805                  1955mil       1165mil       2005mil       1165mil       2005mil       1165mil  T        180.00 5.1            
R13        0805                  1865mil        885mil       1915mil        885mil       1915mil        885mil  T        180.00 5.1            
R5         0805              1704.134mil        670mil   1754.134mil        670mil   1754.134mil        670mil  B        180.00 5.1            
D12        SMA-ES1D           1983.74mil       1075mil       1905mil       1075mil       1905mil       1075mil  T        360.00 Diode          
D8         SMA-ES1D           1893.74mil        795mil       1815mil        795mil       1815mil        795mil  T        360.00 Diode          
D3         SMA-ES1D          1732.874mil        775mil   1654.134mil        775mil   1654.134mil        775mil  B        360.00 Diode          
C38        0603-SMT              1195mil   1414.567mil       1195mil       1450mil       1195mil       1450mil  B        270.00                
TP5        TP63                  2530mil       1285mil       2530mil       1285mil       2530mil       1285mil  T          0.00 DRM            
C25        2220C             2544.567mil       1835mil   2659.134mil       1835mil   2659.134mil       1835mil  T        180.00                
R36        0603-SMT              2130mil   1549.567mil       2130mil       1585mil       2130mil       1585mil  T        270.00                
C33        1206R                 1645mil       1270mil       1705mil       1270mil       1705mil       1270mil  B        180.00                
TP7        TP63                  3975mil       2375mil       3975mil       2375mil       3975mil       2375mil  T          0.00 VM             
TP4        TP63                  2275mil        775mil       2275mil        775mil       2275mil        775mil  T          0.00 GND            
TP3        TP63                  1800mil        100mil       1800mil        100mil       1800mil        100mil  T          0.00 GND            
TP2        TP63                   500mil        300mil        500mil        300mil        500mil        300mil  T          0.00 GND            
TP1        TP63                   475mil       2375mil        475mil       2375mil        475mil       2375mil  T          0.00 GND            
R34        0805                  1925mil       2425mil       1975mil       2425mil       1975mil       2425mil  T        180.00 Res2           
R33        0603-SMT              1225mil   2114.567mil       1225mil       2150mil       1225mil       2150mil  B        270.00 10K            
R32        0603-SMT              1325mil   2114.567mil       1325mil       2150mil       1325mil       2150mil  B        270.00 10K            
R31        0603-SMT              1425mil   2114.567mil       1425mil       2150mil       1425mil       2150mil  B        270.00 10K            
R30        1206                  1590mil     1577.5mil       1590mil       1645mil       1590mil       1645mil  B        270.00                
R29        0603-SMT              2035mil   1885.433mil       2035mil   1920.866mil       2035mil   1920.866mil  T        270.00 100            
R28        1206R                 3750mil       2065mil       3750mil       2005mil       3750mil       2005mil  B         90.00 560K           
R27        1206R                 3750mil       1315mil       3750mil       1255mil       3750mil       1255mil  B         90.00 560K           
R26        1206R                 3750mil        565mil       3750mil        505mil       3750mil        505mil  B         90.00 560K           
R25        0603-SMT          3360.433mil       2250mil       3325mil       2250mil       3325mil       2250mil  T        360.00 100            
R24        2512-CSS2H        3447.638mil       2150mil       3550mil       2150mil       3550mil       2150mil  T        180.00 .1 Ohm         
R23        0603-SMT          3514.567mil       2250mil       3550mil       2250mil       3550mil       2250mil  T        180.00 100            
R22        0603-SMT          3389.567mil       1750mil       3425mil       1750mil       3425mil       1750mil  B        180.00                
R21        0603-SMT          1164.567mil        980mil       1200mil        980mil       1200mil        980mil  T        180.00 10K            
R19        0603-SMT          3889.567mil       1750mil       3925mil       1750mil       3925mil       1750mil  B        180.00                
R18        1206R                 2160mil       2425mil       2220mil       2425mil       2220mil       2425mil  T        180.00 560K           
R17        0603-SMT          3360.433mil       1500mil       3325mil       1500mil       3325mil       1500mil  T        360.00 100            
R16        2512-CSS2H        3447.638mil       1400mil       3550mil       1400mil       3550mil       1400mil  T        180.00 .1 Ohm         
R15        0603-SMT          3514.567mil       1500mil       3550mil       1500mil       3550mil       1500mil  T        180.00 100            
R14        0603-SMT          3414.567mil       1000mil       3450mil       1000mil       3450mil       1000mil  B        180.00                
R12        0603-SMT          3914.567mil       1000mil       3950mil       1000mil       3950mil       1000mil  B        180.00                
R11        0603-SMT          3360.433mil        750mil       3325mil        750mil       3325mil        750mil  T        360.00 100            
R10        2512-CSS2H        3447.638mil        650mil       3550mil        650mil       3550mil        650mil  T        180.00 .1 Ohm         
R9         0603-SMT          1089.567mil       2330mil   1054.134mil       2330mil   1054.134mil       2330mil  B        360.00                
R8         0603-SMT          3514.567mil        750mil       3550mil        750mil       3550mil        750mil  T        180.00 100            
R7         0603-SMT          1160.433mil       2425mil       1125mil       2425mil       1125mil       2425mil  T        360.00 Res2           
R6         0603-SMT          3414.567mil        250mil       3450mil        250mil       3450mil        250mil  B        180.00                
R3         0603-SMT          3914.567mil        250mil       3950mil        250mil       3950mil        250mil  B        180.00                
Q6         TO220HV             3602.5mil       1850mil       3555mil       1750mil       3555mil       1750mil  T         90.00                
Q5         TO220HV             4102.5mil       1850mil       4055mil       1750mil       4055mil       1750mil  T         90.00                
Q4         TO220HV             3602.5mil       1100mil       3555mil       1000mil       3555mil       1000mil  T         90.00                
Q3         TO220HV             4102.5mil       1100mil       4055mil       1000mil       4055mil       1000mil  T         90.00                
Q2         TO220HV             3602.5mil        350mil       3555mil        250mil       3555mil        250mil  T         90.00                
Q1         TO220HV             4102.5mil        350mil       4055mil        250mil       4055mil        250mil  T         90.00                
LG1        ActiveSemi_Logo_SML   -999.999mil       -930mil       3175mil       2300mil   -999.999mil       -930mil  T        360.00 Logo           
L2         SRN8040               1805mil       1615mil       1805mil       1615mil   1915.236mil       1615mil  T        360.00 Inductor       
L1         WE-TPC_5.3MM          1250mil   1613.898mil       1250mil   1613.898mil       1250mil       1545mil  T        270.00 Inductor       
J11        Spade_TAB             3125mil        100mil       3125mil        100mil       3225mil        100mil  T        180.00 FASTON TAB     
J10        Spade_TAB             4475mil       1950mil       4475mil       1950mil       4575mil       1950mil  T        180.00 FASTON TAB     
J9         Spade_TAB             4325mil       2375mil       4325mil       2375mil       4425mil       2375mil  T        180.00 FASTON TAB     
J8         HDR1X10               1475mil        500mil       1925mil        500mil       1925mil        500mil  T        180.00 Header 10      
J7         Spade_TAB             4500mil       1200mil       4500mil       1200mil       4600mil       1200mil  T        180.00 FASTON TAB     
J6         HDR1X16                650mil       1250mil        650mil       2000mil        650mil       2000mil  T        270.00 Header 16      
J5         Spade_TAB             4475mil        450mil       4475mil        450mil       4575mil        450mil  T        180.00 FASTON TAB     
J4         HDR1X4                 925mil       1250mil        925mil       1100mil        925mil       1100mil  T         90.00                
J3         HDR1X4                 925mil       1725mil        925mil       1575mil        925mil       1575mil  T         90.00 JTAG           
J1         HDR1X16               1475mil       2250mil        725mil       2250mil        725mil       2250mil  T        360.00 Header 16      
D17        0603-LED          1768.504mil       2425mil       1800mil       2425mil       1800mil       2425mil  T        180.00 VM             
D16        SMA-ES1D              1910mil    1923.74mil       1910mil       1845mil       1910mil       1845mil  T         90.00 Diode_Schotky  
D14        SMA-ES1D              2035mil    1688.74mil       2035mil       1610mil       2035mil       1610mil  T         90.00 Diode          
D13        SOD-523           3391.535mil       1700mil   3358.071mil       1700mil   3358.071mil       1700mil  B        360.00 Diode          
D11        SMA-ES1D           2156.26mil       1245mil    2077.52mil       1245mil    2077.52mil       1245mil  T        360.00 Diode          
D10        SOD-523           3891.535mil       1700mil   3858.071mil       1700mil   3858.071mil       1700mil  B        360.00 Diode          
D9         SOD-523           3416.535mil        950mil   3383.071mil        950mil   3383.071mil        950mil  B        360.00 Diode          
D7         SMA-ES1D           2068.74mil        965mil       1990mil        965mil       1990mil        965mil  T        360.00 Diode          
D6         SOD-523           3916.535mil        950mil   3883.071mil        950mil   3883.071mil        950mil  B        360.00 Diode          
D5         0603-LED          1306.496mil       2425mil       1275mil       2425mil       1275mil       2425mil  T        360.00 5V             
D4         SOD-523           3416.535mil        200mil   3383.071mil        200mil   3383.071mil        200mil  B        360.00 Diode          
D2         SMA-ES1D           1908.74mil        670mil       1830mil        670mil       1830mil        670mil  T        360.00 Diode          
D1         SOD-523           3916.535mil        200mil   3883.071mil        200mil   3883.071mil        200mil  B        360.00 Diode          
C32        0805                  1540mil       1730mil       1590mil       1730mil       1590mil       1730mil  B        180.00                
C31        RB_5.0mm/6.3mm        1490mil   1933.425mil       1490mil    2031.85mil       1490mil       1835mil  T        270.00 Cap Pol1       
C30        0603-SMT              1435mil   1359.567mil       1435mil   1324.134mil       1435mil   1324.134mil  B         90.00 1000 pf        
C29        0603-SMT              1390mil   1359.567mil       1390mil   1324.134mil       1390mil   1324.134mil  B         90.00 1000 pf        
C28        0603-SMT              1480mil   1359.567mil       1480mil   1324.134mil       1480mil   1324.134mil  B         90.00 1000 pf        
C27        0805                  1985mil       1405mil       1935mil       1405mil       1935mil       1405mil  T        360.00                
C26        1206R                 2560mil       1625mil       2500mil       1625mil       2500mil       1625mil  T        360.00                
C24        RB_5.0mm/12.5mm   2598.425mil       2225mil    2696.85mil       2225mil       2500mil       2225mil  T        180.00 Cap Pol1       
C23        0603-SMT              1490mil    899.567mil       1490mil        935mil       1490mil        935mil  T        270.00 3300 pF        
C22        2220C             4035.433mil       2175mil       4150mil       2175mil       4150mil       2175mil  T        180.00                
C21        0603-SMT          1939.567mil       1245mil       1975mil       1245mil       1975mil       1245mil  T        180.00                
C20        0603-SMT          1164.567mil       1025mil       1200mil       1025mil       1200mil       1025mil  T        180.00 1000 pf        
C19        0603-SMT              1280mil    939.567mil       1280mil        975mil       1280mil        975mil  T        270.00                
C18        0603-SMT          1164.567mil       1075mil   1129.134mil       1075mil   1129.134mil       1075mil  T        360.00                
C17        0603-SMT          1164.567mil       1125mil       1200mil       1125mil       1200mil       1125mil  T        180.00                
C16        0603-SMT              1430mil    899.567mil       1430mil        935mil       1430mil        935mil  T        270.00 3300 pF        
C15        2220C             4035.433mil       1425mil       4150mil       1425mil       4150mil       1425mil  T        180.00                
C14        0603-SMT          1849.567mil        965mil       1885mil        965mil       1885mil        965mil  T        180.00                
C13        RB_5.0mm/12.5mm   4501.575mil       1575mil    4403.15mil       1575mil       4600mil       1575mil  T          0.00 Cap Pol1       
C12        RB_5.0mm/12.5mm   4498.425mil        825mil       4400mil        825mil    4596.85mil        825mil  T          0.00 Cap Pol1       
C11        0603-SMT              1370mil    900.336mil       1370mil    935.769mil       1370mil    935.769mil  T        270.00 3300 pF        
C10        0603-SMT              1245mil   1414.567mil       1245mil       1450mil       1245mil       1450mil  B        270.00                
C9         2220C             4035.433mil        675mil       4150mil        675mil       4150mil        675mil  T        180.00                
C8         0603-SMT          1689.567mil        670mil       1725mil        670mil       1725mil        670mil  T        180.00                
J2         HDR1X2                1075mil        625mil       1125mil        625mil       1125mil        625mil  T        180.00 Header 2       
R49        0603-SMT          1165.433mil        870mil       1130mil        870mil       1130mil        870mil  T        360.00 10K            
C39        0603-SMT          1164.567mil        920mil   1129.134mil        920mil   1129.134mil        920mil  T        360.00 1000 pf        

